For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWN VA - Screw-in fitting, angle 90°
Bill of material
XWN NW 32 HS VA
DES
Identifier
XWN NW 32 HS VA
SER
Series
Heavy
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
38 mm
G
Thread G
NPT 1 1/2" -11.5
I
Length I
26.0 mm
L4
Length L4
41.0 mm
L5
Length L5
61 mm
L7
57.0 mm
SW
Width across flats SW
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.